
Danfoss
06E-L68
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
06E-L68
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
| Brand | Danfoss |
| Compatible hose ID | .38 in |
| Compatible hoses | H009, H209, H243, H265, H275, H277, H285, H435, H436, S-TW, SC-TW |
| Compatible tube OD | .37 in |
| Construction style | Crimp |
| Drop dimension | .6 |
| End gender 1 | Female |
| End Size 1 | 13/16 IN |
| End type 1 | MPT |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Zinc; Clear Trivalent Chromate |
| Hex Size 1 | .94 in |
| Hex Size 2 | .63 in |
| Hose cut-off factor | 2.03 in |
| Hose dash size | -6 |
| Inside diameter | .27 in |
| Item type | Fitting Assembly |
| Outside diameter | .94 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.94 in |
| Product Length/Depth | 3.45 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 6.291 in³ |
| Product Weight | .19 lb |
| Product Width | .94 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 13/16-16 |
| Trade Name | E Series |
| UNSPSC | 27121707 |