06S-106
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 1AA6MP6C
06S-106
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Compatible hose ID | .38 in |
| Compatible hoses | H039, H104, H114, H145, H245, H425 |
| Compatible tube OD | .37 in |
| Construction style | Crimp |
| End gender 1 | Male |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Stainless Steel |
| Hex Size 1 | .75 in |
| Hose cut-off factor | 1 in |
| Hose dash size | -6 |
| Inside diameter | 1 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .75 in |
| Product Length/Depth | 2.52 in |
| Product material | Stainless steel |
| Product Volume | 1.418 in³ |
| Product Weight | .19 lb |
| Product Width | .75 in |
| Thread sealant | No |
| Thread Size 1 | 3/8 - 18 |
| UNSPSC | 27121707 |
| UPC | 757522114912 |
| Working pressure | 8000 Psi |