06S-606
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1AA6FJ6C
06S-606
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .38 in | |
| Compatible hoses | H039, H104, H114, H145, H245, H425 | |
| Compatible tube OD | .37 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Stainless Steel | |
| Hex Size 1 | .69 in | |
| Hex Size 2 | .69 in | |
| Hose cut-off factor | 1.31 in | |
| Hose dash size | -6 | |
| Inside diameter | 1.31 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .69 in | |
| Product Length/Depth | 2.77 in | |
| Product material | Stainless steel | |
| Product Volume | 1.319 in³ | |
| Product Weight | .42 lb | |
| Product Width | .69 in | |
| Thread sealant | No | |
| Thread Size 1 | 9/16 - 18 | |
| UNSPSC | 27121707 | |
| UPC | 757522114929 | |
| Working pressure | 4000 Psi |