06U-C36
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
06U-C36
Product specifications
Characteristic | Value | Description |
|---|---|---|
| End type 1 | Line/Hose/Tube | |
| End type 2 | UNF | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | .75 in | |
| Hose cut-off factor | .9 in | |
| Hose dash size | -6 | |
| Packaged Height | .9 in | |
| Packaged Length | 2.44 in | |
| Packaged Volume | 1.976 in³ | |
| Packaged Weight | .17 lb | |
| Packaged Width | .9 in | |
| Product material | Carbon Steel | |
| Product Weight | .18 lb | |
| Thread sealant | No | |
| UPC | 725975709535 |