![Hose Fittings 1AA8FJC8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213409%2FID432872520573-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
06Z-646-TZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
06Z-646-TZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .38 in |
| Compatible tube OD | .38 in |
| Construction style | Crimp |
| Drop dimension | 2.18 |
| End gender 1 | Female |
| End Size 1 | 9/16 IN |
| End type 1 | JIC 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Zinc-Nickel Plated |
| Hex Size 1 | .69 in |
| Hose cut-off factor | 1.23 in |
| Hose dash size | -6 |
| Inside diameter | .24 in |
| Item type | Fitting Assembly |
| Product Height | 3.08 in |
| Product Length/Depth | 2.84 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 9.272 in³ |
| Product Weight | .18 lb |
| Product Width | 1.06 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Trade Name | Z Series |
| UPC | 810075334005 |