Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.370 |
Compatible hose ID MM | 9.398 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 1.000 |
Drop dimension MM | 21.00 |
End size 1 | -6 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.690 |
Hex size 1 MM | 17.526 |
Hose cut off factor IN | 1.210 |
Hose cut off factor MM | 30.734 |
Hose size | -6 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.318 |
Product material | Carbon steel |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789292834 |