Aeroquip by Danfoss
07.002-4-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.002-4-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Certification(s) | DIN 3901/3902 | |
| Compatible hose ID | .25 in | |
| Compatible hoses | 302A, 303, 1503, 2580, 2651, FC234, FC300, FC321, FC350, FC355 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Dura-Kote | |
| Hose cut-off factor | 1.26 in | |
| Hose dash size | -4 | |
| Inside diameter | .13 in | |
| Item type | Fitting Assembly | |
| Packaged Weight | 1.13 lb | |
| Product Height | .71 in | |
| Product Length/Depth | 2.01 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | .885 in³ | |
| Product Weight | .13 lb | |
| Product Width | .62 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M12X1.5 | |
| Trade Name | 07.002 Series |