Aeroquip by Danfoss
07.003-18-12E
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.003-18-12E
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Certification(s) | DIN 3901/3902 | |
| Compatible hose ID | .75 in | |
| Compatible hoses | 302A, 303, 1503, 2580, 2651, FC234, FC300, FC321, FC350, FC355 | |
| End gender 1 | Male | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Finish/plating | Dura-Kote | |
| Hex Size 1 | 1.41 in | |
| Hex Size 2 | 1.06 in | |
| Hose cut-off factor | 1.28 in | |
| Hose dash size | -12 | |
| Inside diameter | .55 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 9 in | |
| Product Height | 1.41 in | |
| Product Length/Depth | 2.85 in | |
| Product material | Carbon Steel | |
| Product Type | Marine Military | |
| Product Volume | 5.666 in³ | |
| Product Weight | .43 lb | |
| Product Width | 1.41 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M26X1.5 | |
| Trade Name | 07.003 Series |