Aeroquip by Danfoss
07.011-10-10
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.011-10-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Hose dash size | -10 | |
| Product Type | Reusable Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 07.011 Series |