Aeroquip by Danfoss
07.020-8-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.020-8-8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Certification(s) | DIN 3901/3902 | |
| Compatible hose ID | .5 in | |
| Compatible hoses | 2766, 2781, FC195 | |
| Construction style | Reusable | |
| End gender 1 | Male | |
| End Size 1 | 1/2 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Dura-Kote | |
| Hose cut-off factor | 1.36 in | |
| Hose dash size | -8 | |
| Inside diameter | .39 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.08 in | |
| Product Length/Depth | 2.87 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 2.914 in³ | |
| Product Weight | .42 lb | |
| Product Width | .94 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G1/2-14 | |
| Trade Name | 07.020 Series |