Aeroquip by Danfoss
07.021-10-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.021-10-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Certification(s) | DIN 3901/3902 | |
| Compatible hose ID | .38 in | |
| Compatible hoses | 2556, 2565, 2575, FC332, FC647, H201 | |
| Construction style | Reusable | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Dura-Kote | |
| Hose cut-off factor | .79 in | |
| Hose dash size | -6 | |
| Inside diameter | .3 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .79 lb | |
| Packaged Width | 9 in | |
| Product Height | .83 in | |
| Product Length/Depth | 1.65 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 1.137 in³ | |
| Product Weight | .06 lb | |
| Product Width | .83 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M16X1.5 | |
| Trade Name | 07.021 Series | |
| UPC | 678146043436 |