SPRING-SLP RET GUIDE (072975)
072975
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
072975
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 632,320 N | |
| Material | SORTE C 17223/1 | SORTE C 17223/ |
| Number of active Coils | 20,86 PC | |
| Remarks | N/A | |
| Size/Dimensions | L9.4XW1.2XH1 CM | |
| Spring, Inside Diameter | 7,9500 mm | |
| Spring, Length Test | 79,8500 mm | |
| Spring, Length unloaded | 97,8400 mm | |
| Spring, Outside Diameter | 14,2500 mm | |
| Spring, Rate | 35,160 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,1500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |