SPRING-SLP RET GUIDE
073593
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
073593
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 418,140 N | |
| Material | SORTE C 17223 | SORTE C 17223 |
| Material | SORTE C 17223 | SORTE C 17223 |
| Number of active Coils | 20,32 PC | |
| Remarks | N/A | |
| Size/Dimensions | L12.4XW9XH1.4 CM | |
| Spring, Inside Diameter | 6,6500 mm | |
| Spring, Length Test | 64,3600 mm | |
| Spring, Length unloaded | 78,8100 mm | |
| Spring, Outside Diameter | 11,8500 mm | |
| Spring, Rate | 28,950 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |