SPRING-SLP RET GUIDE
073627
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
073627
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 588,840 N | |
| Material | SORTE C 17223/1 | SORTE C 17223/ |
| Number of active Coils | 19,35 PC | |
| Remarks | N/A | |
| Size/Dimensions | L8XW0.8XH0.8 CM | |
| Spring, Inside Diameter | 7,5500 mm | |
| Spring, Length Test | 69,8100 mm | |
| Spring, Length unloaded | 86,9100 mm | |
| Spring, Outside Diameter | 13,4500 mm | |
| Spring, Rate | 34,450 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,9500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |