Aeroquip by Danfoss
07.421-20-20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.421-20-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | 302A, 303, 1503, 2580, 2651,FC234, FC300, FC321, FC350,FC355 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 1 1/4 IN | |
| End type 1 | BSPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hose cut-off factor | 1.85 in | |
| Hose dash size | -20 | |
| Inside diameter | 1.04 in | |
| Item type | Fitting Assembly | |
| Product Height | 2.02 in | |
| Product Length/Depth | 3.21 in | |
| Product Type | Marine Military | |
| Product Volume | 11.347 in³ | |
| Product Weight | 1.45 lb | |
| Product Width | 1.75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | R1 1/4-11 | |
| Trade Name | 07.421 Series |