Aeroquip by Danfoss
07.421-4-5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.421-4-5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .31 in | |
| Compatible hoses | 302A, 303, 1503, 2580, 2651,FC234, FC300, FC321, FC350,FC355 | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Finish/plating | Dura-Kote | |
| Hose dash size | -5 | |
| Inside diameter | .21 in | |
| Item type | Fitting Assembly | |
| Product Height | .77 in | |
| Product Length/Depth | 1.53 in | |
| Product material | Carbon Steel | |
| Product Type | Marine Military | |
| Product Volume | .789 in³ | |
| Product Width | .67 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 07.421 Series |