Aeroquip by Danfoss
07.421-40-40
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
07.421-40-40
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 2.5 in | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 2 1/2 IN | |
| End type 1 | BSPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Hose dash size | -40 | |
| Inside diameter | 2.12 in | |
| Item type | Fitting Assembly | |
| Product Type | Marine Military | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | R2 1/2-8 | |
| Trade Name | 07.421 Series |