Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.730 | |
| A dimension MM | 69.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 07.721-10-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible hoses | 2766 | 2766 |
| Construction Style | CRIMP | Crimp |
| End connection torque | 37-44 LB-FT(50-60 NM) | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -10 | -10 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 MM | 22.000 | |
| Hose cut off factor IN | 1.530 | |
| Hose cut off factor MM | 38.900 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.100 | |
| Product height in | 0.866 | |
| Product height mm | 22.000 | |
| Product length in | 2.700 | |
| Product length mm | 68.580 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 22.000 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M18X1.5 | M18x1.5 |