Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.129 | |
| A dimension MM | 79.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 07.721-16-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 27662781FC195 | 27662781FC195 |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 MM | 30.000 | |
| Hose cut off factor IN | 1.610 | |
| Hose cut off factor MM | 41.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 9.900 | |
| Product height in | 1.181 | |
| Product height mm | 30.000 | |
| Product length in | 3.130 | |
| Product length mm | 79.502 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 30.000 | |
| Reusable socket hex IN | 1.000 | |
| Reusable socket hex MM | 25.400 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M24X1.5 | M24x1.5 |