Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.650 | |
| A dimension MM | 92.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 07.721-20-12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | 27662781FC195 | 27662781FC195 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 MM | 36.000 | |
| Hose cut off factor IN | 1.820 | |
| Hose cut off factor MM | 46.300 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.500 | |
| Product height in | 1.496 | |
| Product height mm | 38.000 | |
| Product length in | 3.740 | |
| Product length mm | 94.996 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.496 | |
| Product width mm | 38.000 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M30X2 | M30x2 |