Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.720 | |
| A dimension MM | 94.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 07.721-25-12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | 27662781FC195 | 27662781FC195 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.369 | |
| Hose cut off factor MM | 60.190 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.700 | |
| Inside diameter MM | 18.000 | |
| Product height in | 1.496 | |
| Product height mm | 38.000 | |
| Product length in | 3.780 | |
| Product length mm | 96.012 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.496 | |
| Product width mm | 38.000 | |
| Series | SOCKETLESS | Socketless |