Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.800 | |
| A dimension MM | 122.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 07.721-38-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Compatible hoses | 27662781FC195 | 27662781FC195 |
| Construction Style | REUSABLE | Reusable |
| End connection torque | 210-280 LB-FT(285-380 NM) | 210-280 lb-ft(285-380 Nm) |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 2 MM | 60.000 | |
| Hose cut off factor IN | 2.520 | |
| Hose cut off factor MM | 64.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.600 | |
| Product height in | 2.519 | |
| Product height mm | 64.000 | |
| Product length in | 4.800 | |
| Product length mm | 122.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.519 | |
| Product width mm | 64.000 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M52X2 | M52x2 |