Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.897 | |
| A dimension MM | 73.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 07.839-8-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.594 | |
| Drop dimension MM | 15.10 | |
| End size 1 | -8 | -8 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 2 MM | 19.000 | |
| Hose cut off factor IN | 1.689 | |
| Hose cut off factor MM | 42.900 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.173 | |
| Inside diameter MM | 4.400 | |
| Product height in | 0.590 | |
| Product height mm | 15.100 | |
| Product length in | 2.897 | |
| Product length mm | 73.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 22.000 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | M16X1.5 | M16x1.5 |
| Tube OD 1 IN | 0.314 | |
| Tube OD 1 MM | 8.000 |