SPRING-HELICAL COMP, 7.20x60.30x36.70
082420
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
082420
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1633,470 N | |
| Material | EN 10270-2- FDSICR | EN 10270-2- |
| Number of active Coils | 1,30 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Size/Dimensions | L5.2XW5.4XH3.4 CM | |
| Spring, Inside Diameter | 45,9000 mm | |
| Spring, Length Test | 25,2000 mm | |
| Spring, Length unloaded | 36,7000 mm | |
| Spring, Outside Diameter | 60,3000 mm | |
| Spring, Rate | 141,290 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 7,2000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |