DRUCKFEDER 1,25X 12,50X 41,50 n= 5,50
084558
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
084558
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | 17223/C | 17223/C |
| Number of active Coils | 5,50 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 11,2500 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 41,5000 mm | |
| Spring, Outside Diameter | 13,7500 mm | |
| Spring, Rate | 2,400 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,2500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |