DRUCKFEDER 6,30X 40,00X 85,00 n= 5,0
086447
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
086447
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | N/A | |
| Material | N/A | |
| Number of active Coils | 5,00 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 33,7000 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 85,0000 mm | |
| Spring, Outside Diameter | 46,3000 mm | |
| Spring, Rate | 54,720 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 6,3000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |