08S-608
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1AA8FJ8C
08S-608
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Low, medium,and high pressure hydraulicapplications calling forcorrosion resistance. Marine,logging, mining. | |
| Compatible hose ID | .5 in | |
| Compatible hoses | H039, H104, H114, H145, H245, H425 | |
| Compatible tube OD | .5 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 0.5 IN | |
| End Size 2 | 0.5 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Stainless Steel | |
| Hex Size 1 | .875 in | |
| Hex Size 2 | .8125 in | |
| Hose cut-off factor | 1.38 in | |
| Hose dash size | -8 | |
| Inside diameter | 1.38 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .88 in | |
| Product Length/Depth | 2.79 in | |
| Product material | Stainless steel | |
| Product Volume | 2.161 in³ | |
| Product Weight | .544 lb | |
| Product Width | .88 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4 - 16 | |
| UNSPSC | 27121707 | |
| UPC | 757522114943 | |
| Working pressure | 4000 Psi |