08S-610
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
08S-610
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | H039, H104, H114, H145, H245, H425 | |
| Compatible tube OD | .625 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 0.625 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Stainless Steel | |
| Hex Size 1 | .8125 in | |
| Hex Size 2 | 1 in | |
| Hose cut-off factor | 1.56 in | |
| Hose dash size | -10 | |
| Inside diameter | .36 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1 in | |
| Product Length/Depth | 3 in | |
| Product material | Stainless steel | |
| Product Volume | 3 in³ | |
| Product Weight | .6245 lb | |
| Product Width | 1 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/8 - 14 | |
| Thread Size 2 | 7/8–14 | |
| UNSPSC | 27121707 | |
| UPC | 757522114950 | |
| Working pressure | 3800 Psi |