08U-058-CT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
Recommended replacement: 08Z-058
08U-058-CT
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 |
| Compatible tube OD | .5 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1/2 IN |
| End type 1 | FPT |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc Clear Trivalent Chromate |
| Hex Size 1 | 1 in |
| Hex Size 2 | .8125 in |
| Hose cut-off factor | 1.44 in |
| Hose dash size | -8 |
| Inside diameter | .36 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.004 in |
| Packaged Height | 5.984 in |
| Packaged Length | 12 in |
| Packaged Volume | 861.696 in³ |
| Packaged Weight | 1.2812 lb |
| Packaged Width | 12 in |
| Product Height | 1 in |
| Product Length/Depth | 2.85 in |
| Product material | Carbon steel |
| Product Volume | 2.85 in³ |
| Product Weight | .2812 lb |
| Product Width | 1 in |
| Thread sealant | No |
| Thread Size 1 | 1/2-14 |
| UNSPSC | 27121707 |
| UPC | 639789381811 |