08U-112
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
08U-112
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | .5 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | MPT | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1.0625 in | |
| Hex Size 2 | 1.0625 in | |
| Hose cut-off factor | 1.28 in | |
| Hose dash size | -12 | |
| Inside diameter | .36 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.004 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.306 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.062 in | |
| Product Length/Depth | 2.83 in | |
| Product material | Carbon steel | |
| Product Volume | 3.192 in³ | |
| Product Weight | .306 lb | |
| Product Width | 1.062 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-14 | |
| UNSPSC | 27121707 | |
| UPC | 639789258359 |