08U-15C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
08U-15C
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist |
| Compatible hose ID | .5 in |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 |
| Compatible tube OD | .75 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 0.59 IN |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Finish/plating | Zinc Clear Trivalent Chromate |
| Hex Size 1 | 1.0625 in |
| Hex Size 2 | .8125 in |
| Hose cut-off factor | 1.56 in |
| Hose dash size | -8 |
| Inside diameter | .36 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.004 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.298 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.062 in |
| Product Length/Depth | 2.98 in |
| Product material | Carbon steel |
| Product Volume | 3.361 in³ |
| Product Weight | .298 lb |
| Product Width | 1.062 in |
| Thread sealant | No |
| Thread Size 1 | M22X1.5 |
| UNSPSC | 27121707 |
| UPC | 725975763766 |
| Working pressure | 4000 Psi |