08U-606
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
08U-606
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | .5 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | .375 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 9/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | .6875 in | |
| Hex Size 2 | .8125 in | |
| Hose cut-off factor | 1.25 in | |
| Hose dash size | -8 | |
| Inside diameter | .3 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.004 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.2265 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.062 in | |
| Product Length/Depth | 2.68 in | |
| Product material | Carbon steel | |
| Product Volume | 3.023 in³ | |
| Product Weight | .2265 lb | |
| Product Width | 1.062 in | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| UNSPSC | 27121707 | |
| UPC | 725975735770 |