08U-65D
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
08U-65D
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| Drop dimension | 1.93 | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 0.59 IN | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | 1 in | |
| Hex Size 2 | .0625 in | |
| Hose cut-off factor | 2.31 in | |
| Hose dash size | -8 | |
| Inside diameter | .36 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.004 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.431 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.93 in | |
| Product Length/Depth | 3.73 in | |
| Product material | Carbon steel | |
| Product Volume | 7.228 in³ | |
| Product Weight | .431 lb | |
| Product Width | 1.004 in | |
| Thread sealant | No | |
| Thread Size 1 | M22X1.5 | |
| UNSPSC | 27121707 | |
| UPC | 725975761090 |