08U-B08
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
08U-B08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | .5 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | Inverted | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | .8125 in | |
| Hex Size 2 | .75 in | |
| Hose cut-off factor | 2.25 in | |
| Hose dash size | -8 | |
| Inside diameter | .33 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.004 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.304 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.1875 in | |
| Product Length/Depth | 3.69 in | |
| Product material | Carbon steel | |
| Product Volume | 5.203 in³ | |
| Product Weight | .304 lb | |
| Product Width | 1.1875 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-18 | |
| UNSPSC | 27121707 | |
| UPC | 725975742983 |