08U-G71
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 08Z-G71
08U-G71
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | .5 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | .5 in | |
| Construction style | Crimp | |
| Drop dimension | 1.63 | |
| End gender 2 | Female | |
| End Size 1 | 0.5 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 2.19 in | |
| Hose dash size | -8 | |
| Inside diameter | .41 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.004 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.37 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.63 in | |
| Product Length/Depth | 3.63 in | |
| Product material | Carbon steel | |
| Product Volume | 7.041 in³ | |
| Product Weight | .37 lb | |
| Product Width | 1.19 in | |
| Thread sealant | No | |
| UNSPSC | 27121707 | |
| UPC | 725975764237 | |
| Working pressure | 5000 Psi |