08U-L68-CT
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
08U-L68-CT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | .5 in | |
| Construction style | Crimp | |
| Drop dimension | .6 | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 13/16 IN | |
| End type 1 | FOR-SEAL | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 2.13 in | |
| Inside diameter | .36 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.004 in | |
| Packaged Height | 5.984 in | |
| Packaged Length | 12 in | |
| Packaged Volume | 861.696 in³ | |
| Packaged Weight | 1.35 lb | |
| Packaged Width | 12 in | |
| Product Height | .6 in | |
| Product Length/Depth | 3.56 in | |
| Product material | Carbon steel | |
| Product Volume | 2.802 in³ | |
| Product Weight | .35 lb | |
| Product Width | 1.312 in | |
| Thread sealant | No | |
| Thread Size 1 | 13/16-16 | |
| UNSPSC | 27121707 | |
| UPC | 639789382177 |