08U-P08
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
08U-P08
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hose ID | .5 in | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | .5 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 3/4 IN | |
| End type 1 | SAE | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | .875 in | |
| Hex Size 2 | .875 in | |
| Hose cut-off factor | 1.06 in | |
| Hose dash size | -8 | |
| Inside diameter | .36 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.004 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.213 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.004 in | |
| Product Length/Depth | 2.46 in | |
| Product material | Carbon steel | |
| Product Volume | 2.48 in³ | |
| Product Weight | .213 lb | |
| Product Width | 1.004 in | |
| Seal part number if included | 121-00908-51 | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| UNSPSC | 27121707 | |
| UPC | 725975760765 |