08U-R12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
08U-R12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General purpose low and medium pressure hydraulics. Use H277 or H435 where shock hazards exist | |
| Compatible hoses | H017, H039, H104, H114, H115, H145, H146, H245, H324, H325, H350, H425, H545, H900, H1812, H0105, H0106, H116, H1981, H1982, H9949, H1776, H1777, H1571, H600 | |
| Compatible tube OD | .75 in | |
| Construction style | Crimp | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 1/16 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | MPT | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | .8125 in | |
| Hex Size 2 | 1.25 in | |
| Hose cut-off factor | 2.06 in | |
| Hose dash size | -12 | |
| Inside diameter | .36 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.004 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.4875 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 3.57 in | |
| Product material | Carbon steel | |
| Product Volume | 5.578 in³ | |
| Product Weight | .4875 lb | |
| Product Width | 1.25 in | |
| Seal part number if included | 121-00912-51 | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| UNSPSC | 27121707 | |
| UPC | 725975732953 |