Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.488 |
| A dimension MM | 63.200 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 20.638 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.084 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread size 1 | 3/4-16 UNF |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789293091 |
