Weatherhead by Danfoss
08Z-A28-TZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
08Z-A28-TZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .5 in | |
| Compatible tube OD | .5 in | |
| Construction style | Crimp | |
| Drop dimension | 1.15 | |
| End gender 1 | Female | |
| End Size 1 | 13/16 IN | |
| End type 1 | FOR-SEAL | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Zinc-Nickel Plated | |
| Hex Size 1 | .94 in | |
| Hose cut-off factor | 1.67 in | |
| Hose dash size | -8 | |
| Inside diameter | .33 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 1.22 in | |
| Product Height | 2.19 in | |
| Product Length/Depth | 3.31 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 8.844 in³ | |
| Product Weight | .3 lb | |
| Product Width | 1.22 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 13/16-16 | |
| Trade Name | Z Series | |
| UPC | 810075334159 |