
Weatherhead by Danfoss
08Z-A68-TZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
08Z-A68-TZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .5 in |
| Compatible tube OD | .5 in |
| Construction style | Crimp |
| Drop dimension | 2.51 |
| End gender 1 | Female |
| End Size 1 | 13/16 IN |
| End type 1 | FOR-SEAL |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Zinc-Nickel Plated |
| Hex Size 1 | .94 in |
| Hose cut-off factor | 1.7 in |
| Hose dash size | -8 |
| Inside diameter | .33 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.22 in |
| Product Height | 3.55 in |
| Product Length/Depth | 3.3 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 14.292 in³ |
| Product Weight | .34 lb |
| Product Width | 1.22 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 13/16-16 |
| Trade Name | Z Series |
| UPC | 810075334166 |