Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.100 |
| Angle shape | 90 Degree |
| Construction Style | Crimp |
| Drop dimension IN | 1.970 |
| Drop dimension MM | 50.00 |
| End Type 1 | Male ORB ISO 11926-3 |
| Hose cut off factor IN | 1.510 |
| Hose cut off factor MM | 38.400 |
| Hose size | -10 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 2.580 |
| Product height mm | 65.532 |
| Product length in | 3.180 |
| Product length mm | 80.772 |
| Product material | Carbon steel |
| Product width in | 1.220 |
| Product width mm | 30.988 mm |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789321107 |
![Hose Fittings 1AA6SBB4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213403%2FID432872490563-0101_preview.jpg&w=1920&q=75)