Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible tube OD IN | 0.38 |
Compatible tube OD MM | 9.525 |
Compliances | SAE J1176 |
Construction Style | Crimp |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.810 |
Hex size 1 MM | 20.574 |
Hex size 2 IN | 0.875 |
Hex size 2 MM | 22.225 |
Hose cut off factor IN | 1.340 |
Hose cut off factor MM | 34.036 |
Hose size | -8 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.604 |
Product material | Carbon steel |
Thread sealant | No |
Tube OD 1 IN | 0.375 |
Tube OD 1 MM | 9.525 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789295590 |