Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible tube OD IN | 0.63 |
Compatible tube OD MM | 15.875 |
Compliances | SAE J1176 |
Construction Style | Crimp |
End size 1 | -16 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.940 |
Hex size 1 MM | 23.9 |
Hex size 2 IN | 1.375 |
Hex size 2 MM | 34.9 |
Hose cut off factor IN | 1.470 |
Hose cut off factor MM | 37.338 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.652 |
Product material | Carbon steel |
Thread sealant | No |
Tube OD 1 IN | 0.625 |
Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789294951 |