Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.4 |
| Hex size 2 IN | 0.810 |
| Hex size 2 MM | 20.6 |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.084 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | 316 Stainless steel |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789336712 |
