Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
095881-022
BALL
095881-022
Where to buy
Export PDF
Tools
Add to comparison
095881-022
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.220
Product height mm
5.588
Product length in
0.220
Product length mm
5.588
Product width in
0.220
Product width mm
5.588