Danfoss
10-62020-04
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10-62020-04
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| End Size 1 | 3/4 IN | |
| Function | Easier installation in tight spacesWide range of styles, configurationsDesigned for safety and reliability | |
| Item type | Seal Kit | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | 5 in | |
| Product Length/Depth | 8 in | |
| Product material | EPR | |
| Product Type | Swivel Joints | |
| Product Volume | 160 in³ | |
| Product Weight | 1 lb | |
| Product Width | 4 in | |
| Sub-brand | None | |
| Swivel size | 3/4 IN | |
| Thread sealant | No | |
| Trade Name | BD5500 Series |