Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 100-00604 | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| Item type | OTHER ELEMENT | Other element |
| Product height in | 0.381 | |
| Product height mm | 9.665 | |
| Product length in | 0.320 | |
| Product length mm | 8.130 | |
| Product material | BRASS | Brass |
| Product serial name | 100 | 100 |
| Product width in | 0.381 | |
| Product width mm | 9.665 | |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306050 |
