BUZZ,TRANSDUCER,KINGSTATE KPEG812,TP
1000332
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1000332
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Frequency range | 4000 HZ | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | KINGSTATE KPEG812.PDF | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | BUZZ_KINGSTATE_KPEG812 | |
| Power rating in watts | N/A | |
| Rated, Current | 0.011 | |
| Remarks | N/A | |
| RoHS compliant | Compliant | |
| Schematic device name | KPEG812 | |
| Schematic symbol name | ALARM | |
| Size | 22.1 | |
| Sound Pressure | 92 | |
| Type | PIEZO TRANSDUSER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |