Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Contact Configuration | 2P2T | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | RELAY_OMRON_G6S-2G | |
| Rated, Current | 2 | 2 |
| Remarks | N/A | |
| Schematic device name | RELAY_2P2T | |
| Schematic symbol name | RELAY_OMRON_G6S-2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |